chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
DX80G2M6S0P0M4M4-FR | TURCK - Your Global Automation Partner
Wireless system Transfer of I/O Data to Star Topology
DX80G2M6S0P0M4M4-FR
Order ID no. 3011933
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-20
Antenna connection
RP-SMA female connector
Communication protocol
Modbus RTU, RS485
Design
Rectangular
Device type
Gateway
Dimensions
127 mm x 80,8 mm x 57 mm
Frequency band
2.4-GHz ISM band
Frequency range
2.402 - 2.483 GHz
Function
Star topology
Height
90
Housing material
Plastic
Housing quality
PC
Input type
0...20 mA
Length
240
Max. range (mm)
3200000
Operating voltage
DC
Output type
0...20 mA
Protection class
IP67
Runs with battery
No
Width
150
Key Features
Device type
Gateway
Input type
0...20 mA
Function
Star topology
Output type
0...20 mA
In Stock
Price Group
F3
List Price
€ 1.056,40
Item Total
€ 1.056,40
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Industrial Wireless
Industrial Wireless Radios
DX80G2M6S0P0M4M4-FR
Contact Support