chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TX815H-P3CV01 | TURCK - Your Global Automation Partner
TX800 HMI/PLC product series 15″ display — CODESYS V3 PLC with TARGET and WEB VISU
TX815H-P3CV01
Order ID no. 100052811
home
Home
Loading...
Technical Data
Downloads
Application area
Factory Automation
Approvals
CE, cULus
Device function
HMI/PLC
Device type
Cloud Gateway, Industrial Control
Diagonal screen size
15.6
Diagonal screen size (″)
15
Dimensions
267 mm x 422 mm x 56 mm
Dimmable
Yes
Fieldbus master
CANopen, EtherCAT, EtherNet/IP, Modbus RTU, Modbus TCP, PROFINET, SAE J1939
Fieldbus slave
Modbus RTU, Modbus TCP, PROFINET
Height
150
Length
505
Programming
CODESYS V3
Protection class
IP66 front, IP20 rear
Radio interface
Optionally expandable
Resolution
1920 x 1080 Pixel
Touchscreen
Capacitive, Glass front
Width
410
Key Features
Programming
CODESYS V3
Diagonal screen size
15.6
Touchscreen
Capacitive, Glass front
In Stock
Price Group
F1
List Price
€ 2.882,00
home
Turck-Shop
Industrial Controls
Programmable HMIs
TX815H-P3CV01
Item Total
€ 2.882,00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support