chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
HF Read/Write Head
TB-Q08-0.15-RS4.47T/C43
Order ID no. 7030675
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
CE, FCC, UL
Cable color
Gray
Cable length (m)
0.15
Connector type
M12 x 1
Design
Rectangular
Dimensions
32 mm x 20 mm x 8 mm
Electrical connection
Cable with connector
Housing material
Metal
Housing quality
GD-Zn
Mounting conditions
Flush
Operating voltage
DC
Quality active face
PA12-GF30
Radio communication and protocol standards
,
Switching element function
Read/Write
Technology
HF RFID
home
Turck-Shop
Identification
Read/Write Devices HF/UHF
TB-Q08-0.15-RS4.47T/C43
In Stock
Price Group
D1
List Price
€ 291,83
Item Total
€ 291,83
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support