chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TN865-Q175L200-H1147/C33 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
UHF read/write device
TN865-Q175L200-H1147/C33
Order ID no. 7030521
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Rectangular
Dimensions
200 mm x 175 mm x 60 mm
Height
80
Housing material
Aluminium
Housing quality
AL
Housing surface
Silver
Length
250
Mounting conditions
Non-flush
Network protocol
Connection to RFID interface
Operating voltage
DC
Protection class
IP67
Quality active face
ABS
Radio communication and protocol standards
EN 302208, EPCglobal Gen 2, ISO 18000-63
Region (UHF)
Europe, India, Turkey, South Africa (865...868 MHz)
Switching element function
Read/Write
Technology
UHF RFID
Width
250
home
Turck-Shop
Identification
Read/Write Devices HF/UHF
TN865-Q175L200-H1147/C33
Key Features
Network protocol
Connection to RFID interface
Protection class
IP67
In Stock
Price Group
B1
List Price
€ 1.888,70
Item Total
€ 1.888,70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support