chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TN865-Q240L280-H1147 | TURCK - Your Global Automation Partner
UHF read/write device
TN865-Q240L280-H1147
Order ID no. 7030295
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Rectangular
Dimensions
278 mm x 238 mm x 86 mm
Height
86
Housing material
Aluminium
Housing quality
AL
Housing surface
Silver
Length
278
Mounting conditions
Non-flush
Operating voltage
DC
Protection class
IP65
Quality active face
ABS
Radio communication and protocol standards
EPCglobal Gen 2, ISO 18000-63
Read/Write distance max. (mm)
4000
Region (UHF)
Europe, India, Turkey, South Africa (865...868 MHz)
Switching element function
Read/Write
Width
238
Key Features
Protection class
IP65
Read/Write distance max. (mm)
4000
In Stock
Price Group
B1
List Price
€ 3.394,60
home
Turck-Shop
Identification
Read/Write Devices HF/UHF
TN865-Q240L280-H1147
Item Total
€ 3.394,60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support