chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TN-UHF-Q150-CHN-EN | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
UHF reader
TN-UHF-Q150-CHN-EN
Order ID no. 100018057
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-30
Approvals
RTA, SRRC
Connection technology Ethernet
2 x M12, 4-pin, D-coded
Connector type
RP-TNC
Design
Rectangular
Dimensions
150 mm x 150 mm x 61,7 mm
Height
61.7
Housing material
Aluminium
Housing quality
AL
Housing surface
Silver
Length
150
Mounting conditions
Non-flush
Network protocol
EtherNet/IP, Modbus TCP, PROFINET
Operating voltage
DC
Protection class
IP67
Quality active face
PA6-GF30
Radio communication and protocol standards
EPCglobal Gen 2, ISO 18000-63
Region (UHF)
China (920.5...924.5 MHz), Thailand (920...925 MHz)
Switching element function
Read/Write
Technology
UHF RFID
Transmission rate Ethernet
10/100 Mbps
Width
150
home
Turck-Shop
Identification
Read/Write Devices HF/UHF
TN-UHF-Q150-CHN-EN
Key Features
Network protocol
PROFINET, EtherNet/IP, Modbus TCP
Protection class
IP67
Region (UHF)
China (920.5...924.5 MHz), Thailand (920...925 MHz)
In Stock
Price Group
B1
List Price
€ 1.089,00
Item Total
€ 1.089,00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support