chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
CC-BAX21 | TURCK - Your Global Automation Partner
Accessories
CC-BAX21
Order ID no. 7030489
home
Home
Loading...
Technical Data
Downloads
Accessory type
Hardware
Design
smart card
Dimensions
86 mm x 54 mm
Housing material
Plastic
Housing quality
PC
Mounting
Metal-free
Protection class
IP40
Key Features
Accessory type
Hardware
Housing material
Plastic
home
Turck-Shop
Identification
Accessories
CC-BAX21
In Stock
Price Group
A1
List Price
€ 70,40
Item Total
€ 70,40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support