BL20-E-GW-DPGateway for the BL20 I/O System Interface for PROFIBUS-DP6827250Network protocolPROFIBUS-DPProtection classIP20
TBEN-L4-16DOPCompact Multiprotocol I/O Module for Ethernet 16 Digital PNP 2-A Outputs6814011Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital output
BL67-GW-ENGateway for BL67 I/O system Multiprotocol Interface for Ethernet6827214Network protocolEtherNet/IP, Modbus TCP, PROFINETProtection classIP67
BL20-PG-EN-V3CODESYS 3 programmable gateway for the BL20 I/O system Multiprotocol Ethernet gateway for PROFINET, EtherNet/IP and Modbus TCP6827393Network protocolPROFINET, Modbus TCP, EtherNet/IPProtection classIP20
BL20-GWBR-DNETGateway for the BL20 I/O System Interface for DeviceNet™6827168Network protocolDeviceNetProtection classIP20
BL20-E-GW-RS-MB/ETGateway for the BL20 I/O System Interface for Modbus RTU / ASCII6827381Network protocolModbus RTUProtection classIP20
TBEN-L4-16DXPCompact Multiprotocol I/O Module for Ethernet 16 Universal Digital Channels, Configurable as PNP Inputs or 2 A Outputs6814012Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBEN-L4-16DIPCompact Multiprotocol I/O Module for Ethernet 16 Digital PNP Inputs6814009Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input
BL20-GW-DPV1Gateway for the BL20 I/O System Interface for PROFIBUS-DP6827234Network protocolPROFIBUS-DPProtection classIP20
BL20-E-GW-COGateway for the BL20 I/O System Interface for CANopen6827252Network protocolCANopenProtection classIP20
BL67-GW-DPV1Gateway for BL67 I/O system Interface for PROFIBUS-DP (DPV0/DPV1)6827232Network protocolPROFIBUS-DPProtection classIP67
TBEN-L4-16DONCompact Multiprotocol I/O Module for Ethernet 16 Digital NPN Outputs6814063Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital output