TBEN-LL-16DOPCompact multiprotocol I/O module for Ethernet 16 Digital PNP 2-A Outputs100021342Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital output
BL20-E-GW-ECGateway for the BL20 I/O System Interface for EtherCAT6827380Network protocolEtherCATProtection classIP20
BL67-PG-EN-V3-WVCODESYS 3 programmable gateway for the BL67 I/O system Multiprotocol Ethernet gateway for PROFINET, EtherNet/IP and Modbus TCP with WebVisu license100000041Network protocolPROFINET, Modbus TCP, EtherNet/IPProtection classIP67
GEN-3Gexcom I/O System Multiprotocol Gateway for Ethernet100004545Connection technology signalScrew terminal, Cage clamp terminalNetwork protocolEtherNet/IP, PROFINET, Modbus TCPProtection classIP20
TBIL-LL-16DXP-AUXI/O Hub for Connecting Digital Signals to IO-Link Master 16 Universal Digital Channels, PNP100000884Connection technology signalM12Network protocolIO-LinkProtection classIP65, IP67, IP69KSignal typeDigital output, Digital input, Digital input/output
TBEN-LL-8IOLCompact multiprotocol I/O module for Ethernet 8 IO-Link Master Channels100003910Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeIO-Link, Digital output, Digital input/output, Digital input
TBEN-LL-EN1Ethernet Spanner Master to master data exchange, NAT router, 16 digital PNP inputs100029322Connection technology signalM12Network protocolModbus TCP, EtherNet/IPProtection classIP65, IP67, IP69KSignal typeDigital input
TBEN-LL-8DIP-8DOPCompact multiprotocol I/O module for Ethernet 8 Digital PNP Inputs and 8 Digital PNP 2 A Outputs100004251Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
GEN-2Gexcom I/O System Multiprotocol Gateway for Ethernet100000127Connection technology signalScrew terminal, Cage clamp terminalNetwork protocolEtherNet/IP, PROFINET, Modbus TCPProtection classIP20
GEN-Nexcom I/O System Multiprotocol Gateway for Ethernet100000129Connection technology signalScrew terminal, Cage clamp terminalNetwork protocolEtherNet/IP, PROFINET, Modbus TCPProtection classIP20
TBIL-S3-8DXPI/O Hub for Connecting Digital Signals to IO-Link Master 8 Universal Digital Channels, 8 M8 Ports100002595Connection technology signalM12Network protocolIO-LinkProtection classIP65, IP67, IP69KSignal typeDigital input/output, Digital output, Digital input
TBEN-L4-8IOLA-IOT1Compact Multiprotocol I/O Module for Ethernet 8 IO-Link Master Channels100052910Connection technology signalM12Network protocolEtherNet/IP, PROFINETProtection classIP65, IP67, IP69KSignal typeIO-Link, Digital output, Digital input/output, Digital input