chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FEN20-16DXP/CS30149 | TURCK - Your Global Automation Partner
Compact IP20 multiprotocol Ethernet I/O module 16 universal digital channels
FEN20-16DXP/CS30149
Order ID no. U2-32280
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Approvals
UL
Connection technology signal
Screw terminal
Dimensions
152,2 mm x 57,1 mm x 46,7 mm
Height
0
Installation area
non-Ex
Length
0
Network protocol
EtherNet/IP, Modbus TCP, PROFINET
Number of channels
16
Output voltage
12…30 VDC
Protection class
IP20
Signal type
Digital input, Digital input/output, Digital output
Voltage supply connection
Screw terminals
Width
0
Key Features
Connection technology signal
Screw terminal
Network protocol
Modbus TCP, PROFINET, EtherNet/IP
Protection class
IP20
Signal type
Digital input/output, Digital output, Digital input
In Stock
Price Group
D1
List Price
€ 353,10
home
Turck-Shop
Fieldbus Technology
I/O Modules
FEN20-16DXP/CS30149
Item Total
€ 353,10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support