- Ambient temperature max. (°C)
- 70
- Ambient temperature min. (°C)
- -40
- Connection technology signal
- M12
- Device type
- Compact station, Field Logic Controller (ARGEE), I/O Module
- Dimensions
- 232,4 mm x 62,4 mm x 40,55 mm
- Fieldbus connection technology
- 2 x M12, 4-pin, D-coded
- Fieldbus transmission rate
- 10/100 Mbps
- Height
- 50
- Length
- 275
- Network protocol
- CC-Link IE Field Basic, EtherNet/IP, Modbus TCP, PROFINET
- Output voltage
- 24 VDC from potential group
- Protection class
- IP65, IP67, IP68, IP69K
- Signal type
- Digital input, Digital input/output, Digital output, IO-Link
- Voltage supply connection
- M12, L-coded
- Width
- 70