chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TBIL-EMN-16DIP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
I/O Hub for Connecting Digital Signals to IO-Link Master 16 Digital PNP Inputs
TBIL-EMN-16DIP
Order ID no. 100051093
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-25
Approvals
cULus
Connection technology signal
M12
Device type
Compact station, I/O hub, I/O Module
Dimensions
160 mm x 54 mm x 35 mm
Network protocol
IO-Link
Number of channels
16
Operating voltage
DC
Protection class
IP67
Signal type
Digital input
Voltage supply connection
M12
Key Features
Connection technology signal
M12
Network protocol
IO-Link
Protection class
IP67
Signal type
Digital input
In Stock
Price Group
D1
List Price
€ 96,80
home
Turck-Shop
Fieldbus Technology
I/O Modules
TBIL-EMN-16DIP
Item Total
€ 96,80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support