chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
DMA-EZCCM-001 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Compact Multiprotocol I/O Module for Ethernet Industrial Ethernet Gateway with Daisy Chain Functiona
DMA-EZCCM-001
Order ID no. 100001465
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Device type
Compact station, Field Logic Controller (ARGEE), I/O Module
Dimensions
144 mm x 32 mm x 32 mm
Fieldbus connection technology
2 x M8, 4-pin
Fieldbus transmission rate
10/100 Mbps
Height
30
Length
150
Network protocol
EtherNet/IP, Modbus TCP, PROFINET
Protection class
IP65, IP67, IP69K
Signal type
Digital input, RS232
Voltage supply connection
2 x M8, 4-pin, A-coded
Width
40
Key Features
Network protocol
Modbus TCP, EtherNet/IP, PROFINET
Protection class
IP65, IP67, IP69K
Signal type
RS232, Digital input
In Stock
Price Group
C2
List Price
€ 924,00
home
Turck-Shop
Fieldbus Technology
I/O Modules
DMA-EZCCM-001
Item Total
€ 924,00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support