chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
EG-VA465526/111-0100/2GD | TURCK - Your Global Automation Partner
excom I/O System System Enclosure 460 x 550 x 260
EG-VA465526/111-0100/2GD
Order ID no. 100056631
home
Home
Loading...
Technical Data
Downloads
Approvals
ATEX
Coupler/converter/switch
None
Device type
Housing
Dimensions
550 mm x 460 mm x 260 mm
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Housing surface
Grinded and polished (240 grain size distribution)
Installation area
zone 1, zone 21
Protection class
IP66
Key Features
Installation area
zone 1, zone 21
home
Turck-Shop
Control Cabinet Solutions
Standard Ex Control Cabinets
EG-VA465526/111-0100/2GD
In Stock
Price Group
D1
List Price
€ 5.555,00
Item Total
€ 5.555,00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support