chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
EG-VA655526/112-020A/2GD | TURCK - Your Global Automation Partner
excom I/O System System Enclosure 650 x 550 x 260
EG-VA655526/112-020A/2GD
Order ID no. 100052579
home
Home
Loading...
Technical Data
Downloads
Approvals
ATEX
Coupler/converter/switch
Fiber optic coupler
Device type
Housing
Dimensions
550 mm x 650 mm x 260 mm
Height
260
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Housing surface
Grinded and polished (240 grain size distribution)
Installation area
zone 1, zone 21
Length
550
Module rack
MT16-2G
Protection class
IP66
Width
650
Key Features
Installation area
zone 1, zone 21
Module rack
MT16-2G
In Stock
Price Group
D1
List Price
€ 10.451,10
home
Turck-Shop
Control Cabinet Solutions
Standard Ex Control Cabinets
EG-VA655526/112-020A/2GD
Item Total
€ 10.451,10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support