chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
EG-VA655526/111-0530/3GD.236 | TURCK - Your Global Automation Partner
excom I/O System System Enclosure 650 x 550 x 260
EG-VA655526/111-0530/3GD.236
Order ID no. 100044308
home
Home
Loading...
Technical Data
Downloads
Approvals
Ex-Approval
Coupler/converter/switch
None
Dimensions
550 mm x 650 mm x 260 mm
Height
260
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Housing surface
Grinded and polished (240 grain size distribution)
Installation area
zone 2
Length
550
Module rack
MT16-3G
Protection class
IP66
Width
650
Key Features
Installation area
zone 2
Module rack
MT16-3G
In Stock
Price Group
D1
List Price
€ 8.614,10
Item Total
€ 8.614,10
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Control Cabinet Solutions
Standard Ex Control Cabinets
EG-VA655526/111-0530/3GD.236
Contact Support