chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
EG-VA655526/113-0800/N.225 | TURCK - Your Global Automation Partner
excom I/O System System Enclosure 650 x 550 x 260
EG-VA655526/113-0800/N.225
Order ID no. 100040713
home
Home
Loading...
Technical Data
Downloads
Coupler/converter/switch
None
Dimensions
550 mm x 650 mm x 260 mm
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Housing surface
Grinded and polished (240 grain size distribution)
Installation area
non-Ex
Protection class
IP66
Key Features
Installation area
non-Ex
In Stock
Price Group
D1
List Price
€ 9.224,60
Item Total
€ 9.224,60
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Control Cabinet Solutions
Standard Ex Control Cabinets
EG-VA655526/113-0800/N.225
Contact Support