chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
EG-VA465526/112-0400/3GD.203 | TURCK - Your Global Automation Partner
excom I/O System System Enclosure 460 x 550 x 260
EG-VA465526/112-0400/3GD.203
Order ID no. 100036961
home
Home
Loading...
Technical Data
Downloads
Approvals
Ex-Approval
Coupler/converter/switch
None
Dimensions
550 mm x 460 mm x 260 mm
Height
260
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Housing surface
Grinded and polished (240 grain size distribution)
Installation area
zone 2
Length
550
Module rack
MT08-3G
Protection class
IP66
Width
460
Key Features
Installation area
zone 2
Module rack
MT08-3G
In Stock
Price Group
D1
List Price
€ 6.464,70
Item Total
€ 6.464,70
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Control Cabinet Solutions
Standard Ex Control Cabinets
EG-VA465526/112-0400/3GD.203
Contact Support