chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FK 4.4-5/14.5/NPT/S613 | TURCK - Your Global Automation Partner
Receptacle With Stranded Wires
FK 4.4-5/14.5/NPT/S613
Order ID no. UX02489
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable length (m)
5
Coding
A-coded
Connector A
M12 x 1
Current (A)
4
Design
Connection Cable
Number of Pins
4
Receptacle housing material A
Brass
Screw-in thread
1/2″-14 NPT
Type
Female
Voltage (V)
250
Key Features
Number of Pins
4
Receptacle housing material A
Brass
Screw-in thread
1/2″-14 NPT
In Stock
Price Group
K1
List Price
€ 26,07
home
Turck-Shop
Connectivity
Receptacles
FK 4.4-5/14.5/NPT/S613
Item Total
€ 26,07
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support