chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FK 4.4-1/18.25/S621 | TURCK - Your Global Automation Partner
Industrial flange connector with litz wires
FK 4.4-1/18.25/S621
Order ID no. U9517
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable length (m)
1
Coding
A-coded
Connector A
M12 x 1
Current (A)
4
Design
Connection Cable
Number of Pins
4
Receptacle housing material A
Brass
Screw-in thread
1/4″-18 NPT
Type
Female
Voltage (V)
250
Key Features
Number of Pins
4
Receptacle housing material A
Brass
Screw-in thread
1/4″-18 NPT
In Stock
Price Group
K1
List Price
€ 17,05
Item Total
€ 17,05
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Connectivity
Receptacles
FK 4.4-1/18.25/S621
Contact Support