chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FSFD 572-0.5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Bus Cable for CAN (DeviceNet, CANopen) PVC Cable Jacket, Thin
FSFD 572-0.5M
Order ID no. U9044
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
75
Ambient temperature min. (°C)
-30
Application
Data
Approvals
CSA, UL
Cable color
Gray
Cable diameter (mm)
7.2
Cable length (m)
0.5
Cable quality
PVC
Coding
A-coded
Connector A
Male, M12 x 1, A-coded
Connector A
M12 x 1
Core cross-section (mm²)
0.34
Current (A)
4
Design
Connection Cable
Height
20
Length
160
Network protocol
CANopen, DeviceNet
Number of Pins
5
Receptacle housing material A
Brass
Screw-in thread
PG9
Special features
Shielded
Type
Male
Voltage (V)
250
Width
150
Key Features
Connector A
Male, M12 x 1, A-coded
Number of Pins
5
Receptacle housing material A
Brass
Screw-in thread
PG9
In Stock
Price Group
D1
List Price
€ 33,11
home
Turck-Shop
Connectivity
Receptacles
FSFD 572-0.5M
Item Total
€ 33,11
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support