chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
MFSS 4-0.2 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Receptacles Front-Mounted
MFSS 4-0.2
Order ID no. U7801
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UKCA, UL 2238
Cable length (m)
0.2
Connector A
M8 x 1
Current (A)
4
Height
18
Length
126
Number of Pins
4
Receptacle housing material A
Brass
Screw-in thread
M8 × 0.5
Type
Male
Voltage (V)
125
Width
147
Key Features
Number of Pins
4
Receptacle housing material A
Brass
Screw-in thread
M8 × 0.5
In Stock
Price Group
K1
List Price
€ 32,01
Item Total
€ 32,01
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Connectivity
Receptacles
MFSS 4-0.2
Contact Support