chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSFV 66-1M | TURCK - Your Global Automation Partner
Industrial flange connector Frontmontage
RSFV 66-1M
Order ID no. U5218-2
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable length (m)
1
Connector A
7/8″-16 UN
Current (A)
8
Design
Connection Cable
Height
10
Length
120
Number of Pins
6
Receptacle housing material A
Stainless Steel
Screw-in thread
1/2″-14 NPSM
Type
Male
Voltage (V)
600
Width
100
Key Features
Number of Pins
6
Receptacle housing material A
Stainless Steel
Screw-in thread
1/2″-14 NPSM
In Stock
Price Group
K1
List Price
€ 46,53
Item Total
€ 46,53
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Connectivity
Receptacles
RSFV 66-1M
Contact Support