chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSF 5711-1M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Bus Cable for CAN (DeviceNet, CANopen) PVC Cable Jacket
RSF 5711-1M
Order ID no. U5207-5
home
Home
Loading...
Technical Data
Downloads
Application
Data
Approvals
CSA, UL
Cable color
Gray
Cable diameter (mm)
8.38
Cable length (m)
1
Cable quality
PVC
Connector A
Male Receptacle, 7/8″-16 UN, Straight
Connector A
7/8″-16 UN
Core cross-section (mm²)
0.52
Current (A)
7
Design
Connection Cable
Height
10
Length
230
Network protocol
CANopen, DeviceNet
Number of Pins
5
Orientation
Straight
Receptacle housing material A
Brass
Screw-in thread
1/2″-14 NPSM
Special features
Shielded
Type
Male Receptacle
Voltage (V)
300
Width
140
Key Features
Connector A
Male Receptacle, 7/8″-16 UN, Straight
home
Turck-Shop
Connectivity
Receptacles
RSF 5711-1M
Number of Pins
5
Receptacle housing material A
Brass
Screw-in thread
1/2″-14 NPSM
In Stock
Price Group
D1
List Price
€ 38,94
Item Total
€ 38,94
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support