chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FKFDW 4.5-0.5 | TURCK - Your Global Automation Partner
Aktuator- und Sensor Flanschstecker Female flange connector
FKFDW 4.5-0.5
Order ID no. U4509-35
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable length (m)
0.5
Coding
B-coded
Connector A
Female, M12 x 1, Straight, B-coded
Connector A
M12 x 1
Current (A)
4
Design
Connection Cable
Number of Pins
5
Orientation
Straight
Receptacle housing material A
Brass
Screw-in thread
PG9
Type
Female
Voltage (V)
250
Key Features
Connector A
Female, M12 x 1, Straight, B-coded
Number of Pins
5
Receptacle housing material A
Brass
Screw-in thread
PG9
In Stock
Price Group
K1
List Price
€ 22,55
home
Turck-Shop
Connectivity
Receptacles
FKFDW 4.5-0.5
Item Total
€ 22,55
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support