chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FKFD 4.4-0.5 | TURCK - Your Global Automation Partner
Actuator and Sensor Receptacles with litz wires
FKFD 4.4-0.5
Order ID no. U4490-0
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UKCA, UL 2238
Cable length (m)
0.5
Coding
A-coded
Connector A
Female, M12 x 1, A-coded
Connector A
M12 x 1
Current (A)
4
Design
Connection Cable
Number of Pins
4
Receptacle housing material A
Brass
Screw-in thread
PG9
Type
Female
Voltage (V)
250
Key Features
Connector A
Female, M12 x 1, A-coded
Number of Pins
4
Receptacle housing material A
Brass
Screw-in thread
PG9
In Stock
Price Group
K1
List Price
€ 21,56
home
Turck-Shop
Connectivity
Receptacles
FKFD 4.4-0.5
Item Total
€ 21,56
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support