chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
CKFL 12-11-7.6 | TURCK - Your Global Automation Partner
Industrial flange connector with litz wires
CKFL 12-11-7.6
Order ID no. U3501-03
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, RoHS, UL 2238, UL Listed
Cable length (m)
7.6
Connector A
M23 x 1
Current (A)
6
Design
Connection Cable
Height
10
Length
10
Number of Pins
12
Receptacle housing material A
Brass
Screw-in thread
M20 x 1.5
Type
Female
Voltage (V)
300
Width
10
Key Features
Number of Pins
12
Receptacle housing material A
home
Turck-Shop
Connectivity
Receptacles
CKFL 12-11-7.6
Brass
Screw-in thread
M20 x 1.5
In Stock
Price Group
K1
List Price
€ 232,54
Item Total
€ 232,54
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support