chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
P-RKFV 30-0.3/14.5/NPT | TURCK - Your Global Automation Partner
Industrial flange connector with litz wires
P-RKFV 30-0.3/14.5/NPT
Order ID no. U2-05505
home
Home
Loading...
Technical Data
Downloads
Application
Hazardous area
Approvals
CE, CSA C22.2 No. 182.3, CSA Div. 2, FM Div.2, RoHS, UL 2238, UL Listed
Cable length (m)
0.3
Connector A
7/8″-16 UN
Current (A)
9
Design
Connection Cable
Number of Pins
3
Receptacle housing material A
Stainless Steel
Screw-in thread
1/2″-14 NPT
Type
Female
Voltage (V)
600
Key Features
Number of Pins
3
Receptacle housing material A
Stainless Steel
Screw-in thread
1/2″-14 NPT
In Stock
Price Group
K3
List Price
€ 48,07
Item Total
€ 48,07
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Connectivity
Receptacles
P-RKFV 30-0.3/14.5/NPT
Contact Support