chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BSFD 34-0.5/M18 | TURCK - Your Global Automation Partner
Industrial Mounting Receptacle with Stranded Wires Rear-Mounted
BSFD 34-0.5/M18
Order ID no. U2-04321
home
Home
Loading...
Technical Data
Downloads
Application
Power
Approvals
CE, RoHS, UL 2238, UL Listed
Cable length (m)
0.5
Connector A
M16 x 0.75
Current (A)
15
Design
Connection Cable
Number of Pins
3
Receptacle housing material A
Brass
Screw-in thread
M18 × 0.75
Type
Male
Voltage (V)
600
Key Features
Number of Pins
3
Receptacle housing material A
Brass
Screw-in thread
M18 × 0.75
In Stock
Price Group
K1
List Price
€ 79,64
Item Total
€ 79,64
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Connectivity
Receptacles
BSFD 34-0.5/M18
Contact Support