chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BSF 8-8-0.5/M20 | TURCK - Your Global Automation Partner
Industrial flange connector with litz wires
BSF 8-8-0.5/M20
Order ID no. U2-03012
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, RoHS, UL 2238, UL Listed
Cable length (m)
0.5
Conductor length (m)
0.5
Connector A
Male, M16 x 0.75
Connector A
M16 x 0.75
Current (A)
7
Design
Connection Cable
Device type
Receptacle
Height
20
Length
130
Number of Pins
8
Receptacle housing material A
Brass
Screw-in thread
M20 x 1.5
Type
Male
Voltage (V)
125
Width
130
Key Features
Connector A
Male, M16 x 0.75
Number of Pins
8
Receptacle housing material A
Brass
Screw-in thread
M20 x 1.5
In Stock
Price Group
K1
List Price
€ 73,81
Item Total
€ 73,81
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Connectivity
Receptacles
BSF 8-8-0.5/M20
Contact Support