chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FS 4.6-0.5/18.25 | TURCK - Your Global Automation Partner
Industrial flange connector with litz wires
FS 4.6-0.5/18.25
Order ID no. U1104
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, RoHS
Cable length (m)
0.5
Coding
A-coded
Connector A
M12 x 1
Current (A)
4
Design
Connection Cable
Number of Pins
6
Receptacle housing material A
Brass
Screw-in thread
1/4″-18 NPT
Type
Male
Voltage (V)
250
Key Features
Number of Pins
6
Receptacle housing material A
Brass
Screw-in thread
1/4″-18 NPT
In Stock
Price Group
K1
List Price
€ 18,04
home
Turck-Shop
Connectivity
Receptacles
FS 4.6-0.5/18.25
Item Total
€ 18,04
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support