chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FS 10-0.5/14.5/NPT | TURCK - Your Global Automation Partner
Aktuator- und Sensor Flanschstecker Frontmontage
FS 10-0.5/14.5/NPT
Order ID no. U0988-45
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, RoHS, UL 2238, UL Listed
Cable length (m)
0.5
Coding
A-coded
Connector A
Male, M12 x 1, A-coded
Connector A
M12 x 1
Current (A)
2
Design
Connection Cable
Number of Pins
10
Receptacle housing material A
Brass
Screw-in thread
1/2″-14 NPT
Type
Male
Key Features
Connector A
Male, M12 x 1, A-coded
Number of Pins
10
Receptacle housing material A
Brass
Screw-in thread
1/2″-14 NPT
In Stock
Price Group
K1
List Price
€ 23,87
Item Total
€ 23,87
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Connectivity
Receptacles
FS 10-0.5/14.5/NPT
Contact Support