chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BKFD 8-8-2 | TURCK - Your Global Automation Partner
Female Receptacle with Stranded Wires Rear-Mounted
BKFD 8-8-2
Order ID no. U0952-23
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, RoHS, UL 2238, UL Listed
Cable length (m)
2
Conductor length (m)
2
Connector A
Female, M16 x 0.75
Connector A
M16 x 0.75
Current (A)
7
Design
Connection Cable
Device type
Receptacle
Number of Pins
8
Receptacle housing material A
Brass
Screw-in thread
M18 x 0.75
Type
Female
Voltage (V)
125
Key Features
Connector A
Female, M16 x 0.75
Number of Pins
8
Receptacle housing material A
Brass
Screw-in thread
M18 x 0.75
In Stock
Price Group
K1
List Price
€ 65,12
home
Turck-Shop
Connectivity
Receptacles
BKFD 8-8-2
Item Total
€ 65,12
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support