chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
DKF 26-25-2 | TURCK - Your Global Automation Partner
Industrial flange connector with litz wires
DKF 26-25-2
Order ID no. U0951-75
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, RoHS
Cable length (m)
2
Connector A
M27 x 1
Current (A)
3
Design
Connection Cable
Number of Pins
26
Receptacle housing material A
Brass
Screw-in thread
PG21
Type
Female
Voltage (V)
150
Key Features
Number of Pins
26
Receptacle housing material A
Brass
Screw-in thread
PG21
In Stock
Price Group
K1
List Price
€ 218,02
Item Total
€ 218,02
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Connectivity
Receptacles
DKF 26-25-2
Contact Support