chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FKFD 12-2 | TURCK - Your Global Automation Partner
Industrial flange connector with litz wires
FKFD 12-2
Order ID no. U0941-82
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, RoHS, UL 2238, UL Listed
Cable length (m)
2
Coding
A-coded
Connector A
Female, M12 x 1, A-coded
Connector A
M12 x 1
Current (A)
2
Design
Connection Cable
Number of Pins
12
Receptacle housing material A
Brass
Screw-in thread
PG9
Type
Female
Key Features
Connector A
Female, M12 x 1, A-coded
Number of Pins
12
Receptacle housing material A
Brass
Screw-in thread
PG9
In Stock
Price Group
K1
List Price
€ 41,03
home
Turck-Shop
Connectivity
Receptacles
FKFD 12-2
Item Total
€ 41,03
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support