chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
CKFD 12-12-2 | TURCK - Your Global Automation Partner
Industrial flange connector with litz wires
CKFD 12-12-2
Order ID no. U0941-80
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, RoHS, UL 2238, UL Listed
Cable length (m)
2
Connector A
Female, M23 x 1
Connector A
M23 x 1
Current (A)
6
Design
Connection Cable
Number of Pins
12
Receptacle housing material A
Brass
Screw-in thread
M25 x 1.5
Type
Female
Voltage (V)
300
Key Features
Connector A
Female, M23 x 1
Number of Pins
12
Receptacle housing material A
Brass
Screw-in thread
M25 x 1.5
In Stock
Price Group
K1
List Price
€ 120,56
home
Turck-Shop
Connectivity
Receptacles
CKFD 12-12-2
Item Total
€ 120,56
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support