chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FS 4.5-0.5/M20 | TURCK - Your Global Automation Partner
Industrial flange connector with litz wires
FS 4.5-0.5/M20
Order ID no. U0929-20
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable length (m)
0.5
Coding
A-coded
Connector A
M12 x 1
Current (A)
4
Design
Connection Cable
Height
10
Length
100
Number of Pins
5
Receptacle housing material A
Brass
Screw-in thread
M20 x 1.5
Type
Male
Voltage (V)
250
Width
100
Key Features
Number of Pins
5
Receptacle housing material A
Brass
Screw-in thread
M20 x 1.5
In Stock
Price Group
K1
List Price
€ 28,71
home
Turck-Shop
Connectivity
Receptacles
FS 4.5-0.5/M20
Item Total
€ 28,71
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support