chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FKD 4.4-2 | TURCK - Your Global Automation Partner
Industrial flange connector with litz wires
FKD 4.4-2
Order ID no. U0928-66
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable length (m)
2
Coding
A-coded
Connector A
M12 x 1
Current (A)
4
Design
Connection Cable
Number of Pins
4
Receptacle housing material A
Brass
Screw-in thread
PG9
Type
Female
Voltage (V)
250
Key Features
Number of Pins
4
Receptacle housing material A
Brass
Screw-in thread
PG9
In Stock
Price Group
K1
List Price
€ 20,02
home
Turck-Shop
Connectivity
Receptacles
FKD 4.4-2
Item Total
€ 20,02
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support