chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FSFD 10-0.5 | TURCK - Your Global Automation Partner
Industrial flange connector with litz wires
FSFD 10-0.5
Order ID no. U0916-75
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, RoHS, UL 2238, UL Listed
Cable length (m)
0.5
Coding
A-coded
Connector A
Male, M12 x 1, A-coded
Connector A
M12 x 1
Current (A)
2
Design
Connection Cable
Number of Pins
10
Receptacle housing material A
Brass
Screw-in thread
PG9
Type
Male
Key Features
Connector A
Male, M12 x 1, A-coded
Number of Pins
10
Receptacle housing material A
Brass
Screw-in thread
PG9
In Stock
Price Group
K1
List Price
€ 29,26
home
Turck-Shop
Connectivity
Receptacles
FSFD 10-0.5
Item Total
€ 29,26
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support