chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FS 12-0.5/14.5 | TURCK - Your Global Automation Partner
Industrial flange connector with litz wires
FS 12-0.5/14.5
Order ID no. U0910-92
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, RoHS, UL 2238, UL Listed
Cable length (m)
0.5
Coding
A-coded
Connector A
M12 x 1
Current (A)
2
Design
Connection Cable
Height
0
Length
0
Number of Pins
12
Receptacle housing material A
Brass
Screw-in thread
1/2″-14 NPSM
Type
Male
Width
0
Key Features
Number of Pins
12
Receptacle housing material A
Brass
Screw-in thread
1/2″-14 NPSM
In Stock
Price Group
K1
List Price
€ 26,40
Item Total
€ 26,40
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Connectivity
Receptacles
FS 12-0.5/14.5
Contact Support