chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FS 12-0.5 | TURCK - Your Global Automation Partner
Industrial Mounting Receptacle with Stranded Wires Front-Mounted
FS 12-0.5
Order ID no. U0910-90
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, RoHS, UL 2238, UL Listed
Coding
A-coded
Conductor length (m)
0.5
Connector A
M12 x 1
Current (A)
2
Design
Connection Cable
Height
20
Length
110
Number of Pins
12
Receptacle housing material A
Brass
Screw-in thread
PG9
Type
Male
Voltage (V)
30
Width
100
Key Features
Number of Pins
12
Receptacle housing material A
Brass
Screw-in thread
PG9
In Stock
Price Group
K1
List Price
€ 32,56
home
Turck-Shop
Connectivity
Receptacles
FS 12-0.5
Item Total
€ 32,56
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support