chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FS 4.4-0.3/14.5/NPT | TURCK - Your Global Automation Partner
Industrial flange connector Front-mounted
FS 4.4-0.3/14.5/NPT
Order ID no. U0887-20
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CSA, RoHS, UL Listed
Cable length (m)
0.3
Coding
A-coded
Connector A
M12
Current (A)
4
Design
Connection Cable
Number of Pins
4
Receptacle housing material A
Brass
Screw-in thread
1/2″-14 NPT
Type
Male
Voltage (V)
250
Key Features
Number of Pins
4
Receptacle housing material A
Brass
Screw-in thread
1/2″-14 NPT
In Stock
Price Group
K1
List Price
€ 14,41
home
Turck-Shop
Connectivity
Receptacles
FS 4.4-0.3/14.5/NPT
Item Total
€ 14,41
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support