chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BSF 19-19-1 | TURCK - Your Global Automation Partner
Industrial flange connector with litz wires
BSF 19-19-1
Order ID no. U0873-32
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, RoHS, UL 2238, UL Listed
Cable length (m)
1
Connector A
Male, M16 x 0.75
Connector A
M16 x 0.75
Current (A)
3
Design
Connection Cable
Number of Pins
19
Receptacle housing material A
Brass
Screw-in thread
M18 x 0.75
Type
Male
Voltage (V)
30
Key Features
Connector A
Male, M16 x 0.75
Number of Pins
19
Receptacle housing material A
Brass
Screw-in thread
M18 x 0.75
In Stock
Price Group
K1
List Price
€ 90,20
home
Turck-Shop
Connectivity
Receptacles
BSF 19-19-1
Item Total
€ 90,20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support