chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
P-RKFV 40D-0.3/M20 | TURCK - Your Global Automation Partner
Explosionsgefährdeter Bereich, Flanschanschluss Flange
P-RKFV 40D-0.3/M20
Order ID no. U-86039
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-40
Application
Hazardous area
Approvals
CE, CSA C22.2 No. 182.3, CSA Div. 2, FM Div.2, RoHS, UL 2238, UL Listed
Cable length (m)
0.3
Conductor length (m)
0.3
Connector A
Female, 7/8″-16 UN, Straight
Connector A
7/8″-16 UN
Current (A)
9
Design
Connection Cable
Device type
Receptacle
Height
20
Length
100
Number of Pins
4
Orientation
Straight
Receptacle housing material A
Stainless Steel
Screw-in thread
M20 x 1.5
Type
Female
Voltage (V)
600
Width
100
Key Features
Connector A
Female, 7/8″-16 UN, Straight
Number of Pins
4
Receptacle housing material A
Stainless Steel
Screw-in thread
M20 x 1.5
In Stock
Price Group
K3
List Price
€ 55,11
home
Turck-Shop
Connectivity
Receptacles
P-RKFV 40D-0.3/M20
Item Total
€ 55,11
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support