chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FKFD 5725-2.35M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Bus Cable for CAN (DeviceNet, CANopen) PUR Cable Jacket
FKFD 5725-2.35M
Order ID no. U-84089
home
Home
Loading...
Technical Data
Downloads
Application
Data
Cable color
Violet
Cable diameter (mm)
6.9
Cable length (m)
2.35
Cable quality
PUR
Coding
A-coded
Connector A
Female, M12 x 1, A-coded
Connector A
M12 x 1
Core cross-section (mm²)
0.25
Current (A)
4
Design
Connection Cable
Network protocol
CANopen, DeviceNet
Number of Pins
5
Receptacle housing material A
Brass
Screw-in thread
PG9
Special features
Halogen free cable, Shielded
Type
Female
Voltage (V)
250
Key Features
Connector A
Female, M12 x 1, A-coded
Number of Pins
5
Receptacle housing material A
Brass
Screw-in thread
PG9
In Stock
Price Group
D1
List Price
€ 63,25
home
Turck-Shop
Connectivity
Receptacles
FKFD 5725-2.35M
Item Total
€ 63,25
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support