chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKF 56-1M/M20 | TURCK - Your Global Automation Partner
Industrial flange connector with litz wires
RKF 56-1M/M20
Order ID no. U-45508
home
Home
Loading...
Technical Data
Downloads
Cable length (m)
1
Connector A
Female, 7/8″-16 UN
Connector A
7/8″-16 UN
Current (A)
9
Height
2
Length
130
Type
Female
Width
110
Key Features
Connector A
Female, 7/8″-16 UN
home
Turck-Shop
Connectivity
Receptacles
RKF 56-1M/M20
In Stock
Price Group
K1
List Price
€ 33,99
Item Total
€ 33,99
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support