chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BSF 34-2/M18 | TURCK - Your Global Automation Partner
Industrial flange connector with litz wires
BSF 34-2/M18
Order ID no. U-42141
home
Home
Loading...
Technical Data
Downloads
Application
Power
Approvals
CE, RoHS, UL 2238, UL Listed
Cable length (m)
2
Connector A
Male, M16 x 0.75
Connector A
M16 x 0.75
Current (A)
15
Design
Connection Cable
Number of Pins
3
Receptacle housing material A
Brass
Screw-in thread
M18 x 0.75
Type
Male
Voltage (V)
600
Key Features
Connector A
Male, M16 x 0.75
Number of Pins
3
Receptacle housing material A
Brass
Screw-in thread
M18 x 0.75
In Stock
Price Group
K1
List Price
€ 64,79
home
Turck-Shop
Connectivity
Receptacles
BSF 34-2/M18
Item Total
€ 64,79
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support