chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
chevron_left
Menu
BSFD 8-8-0.2 | TURCK - Your Global Automation Partner
Industrial flange connector with litz wires
BSFD 8-8-0.2
Order ID no. U-35472
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, RoHS, UL 2238, UL Listed
Cable length (m)
0.2
Connector A
M16 x 0.75
Current (A)
7
Design
Connection Cable
Number of Pins
8
Receptacle housing material A
Brass
Screw-in thread
M18 × 0.75
Type
Male
Voltage (V)
125
Key Features
Number of Pins
8
Receptacle housing material A
Brass
Screw-in thread
M18 × 0.75
In Stock
Price Group
K1
List Price
€ 69,63
home
Turck-Shop
Connectivity
Receptacles
BSFD 8-8-0.2
Item Total
€ 69,63
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support