chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKF 47-2M/NPT | TURCK - Your Global Automation Partner
Accessories for Fieldbus Systems Flange
RKF 47-2M/NPT
Order ID no. U-32719
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable length (m)
2
Connector A
Female, 7/8″-16 UN, With Stranded Wire
Connector A
7/8″-16 UN
Current (A)
9
Design
Connection Cable
Number of Pins
4
Orientation
With Stranded Wire
Receptacle housing material A
Brass
Screw-in thread
1/2″-14 NPT
Type
Female
Voltage (V)
600
Key Features
Connector A
Female, 7/8″-16 UN, With Stranded Wire
Number of Pins
4
Receptacle housing material A
Brass
Screw-in thread
1/2″-14 NPT
In Stock
Price Group
K1
List Price
€ 16,83
home
Turck-Shop
Connectivity
Receptacles
RKF 47-2M/NPT
Item Total
€ 16,83
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support