chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKF 36-3M/NPT | TURCK - Your Global Automation Partner
Accessories for Fieldbus Systems Flange
RKF 36-3M/NPT
Order ID no. U-29941
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
105
Cable length (m)
3
Connector A
Female, 7/8″-16 UN, With Stranded Wire
Connector A
7/8″-16 UN
Core cross-section (mm²)
1.31
Current (A)
9
Orientation
With Stranded Wire
Type
Female
Voltage (V)
600
Key Features
Connector A
Female, 7/8″-16 UN, With Stranded Wire
In Stock
Price Group
K1
List Price
€ 23,87
home
Turck-Shop
Connectivity
Receptacles
RKF 36-3M/NPT
Item Total
€ 23,87
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support